System Plast Guide Rail Brackets; Series: VG-203, for Rod dia: 0.625-in - VG-203HTS-58
Part #:VG-203HTS-58
Catalog #:VG-203HTS-58
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Material: | POLYAMIDE | Version: | Swivel Cap Assembly |
| Type: | Guide Rail Brackets | Component Series: | VG-203 |
| Thread (in): | 3/8-16 in | Product Line: | Conveying Components |
| Product Group: | Side Guide Brackets and Accessories | Product Type: | Bracket Accessories |
| Measurement System: | Imperial | Height (in): | 4.19 in |
| Fastener: | 3/8-16 | Straight/Swivel: | Swivel |
| Rod Diameter (in): | 0.625 in |
General Specifications
| UPC: | 787405169951 | Weight: | 0.64 LB |
| Packaged Length: | 2.08 IN | Packaged Width: | 2.08 IN |
| Packaged Height: | 4.19 IN |

