System Plast Guide Rail Bridge Kit, "Tee" Insert, 6" - VG-118B-06T
Part #:VG-118B-06T
Catalog #:VG-118B-06T
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Material: | Stainless Steel | Series: | VG-118B |
| Product Line: | Conveying Components | Component Series: | VG-118B |
| Measurement System: | Universal | Product Type: | Rail Clamp (Sliding) |
| Product Group: | Side Guide Solutions | Length (in): | 6 in |
| Base Diameter (in): | 0 in |
General Specifications
| UPC: | 787405074835 | Weight: | 1.80 LB |

