System Plast Hardware: 0.63"W X 1.75"H X 24"L Stainless Steel - VG-681-2
Part #:VG-681-2
Catalog #:VG-681-2
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Max Temp (°F): | 1,700 °F | Material: | Stainless Steel |
| Product Group: | Bead and Roller Guides | Profile: | Hardware |
| Width (in): | 0.63 in | Height (mm): | 44.5 mm |
| Product Type: | Steel Channel Bead Wall | Height (in): | 1.75 in |
| Width (mm): | 16 mm | Product Line: | Guide Products |
| Color: | Stainless Steel | Measurement System: | Imperial |
| Length (in): | 2 in | Mounting Hardware Size: | 5/16" Hex Head Cap Screw (Not Included) |
General Specifications
| UPC: | 787405267015 | Weight: | 0.13 LB |
| Packaged Length: | 24.00 IN | Packaged Width: | 0.63 IN |
| Packaged Height: | 1.75 IN |

