System Plast Hardware: 0.67"W X 0.98"H X 0.76"L Stainless Steel - VG-1568-01
Part #:VG-1568-01
Catalog #:VG-1568-01
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Bolt Type: | T-Head | Max Temp (°F): | 1,700 °F |
| Bolt Material: | Stainless Steel | Material: | Stainless Steel |
| Measurement System: | Imperial | Height (mm): | 19.3 mm |
| Width (in): | 0.67 in | Product Group: | Bead and Roller Guides |
| Profile: | Hardware | Color: | Stainless Steel |
| Height (in): | 0.76 in | Product Type: | Aluminum Channel Speed RAIL |
| Length (in): | 0.98 in | Width (mm): | 17 mm |
| Product Line: | Guide Products | Bolt Head Thickness (in): | 0.12 in |
| Bolt Thread Size: | 5/16"-18 |
General Specifications
| UPC: | 787405483668 | Weight: | 0.10 LB |
| Packaged Length: | 0.76 IN | Packaged Width: | 0.67 IN |
| Packaged Height: | 0.98 IN |

