System Plast Hardware: 0.67"W X 0.98"H X 0.88"L Stainless Steel - VG-1568-02
Part #:VG-1568-02
Catalog #:VG-1568-02
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Bolt Type: | T-Head | Bolt Material: | Stainless Steel |
| Max Temp (°F): | 1,700 °F | Product Group: | Bead and Roller Guides |
| Product Line: | Guide Products | Color: | Stainless Steel |
| Width (in): | 0.67 in | Height (mm): | 22.4 mm |
| Length (in): | 0.98 in | Product Type: | Aluminum Channel Speed RAIL |
| Measurement System: | Imperial | Height (in): | 0.88 in |
| Profile: | Hardware | Material: | Stainless Steel |
| Width (mm): | 17 mm | Bolt Thread Size: | 5/16"-18 |
| Bolt Head Thickness (in): | 0.12 in |
General Specifications
| UPC: | 787405483675 | Weight: | 0.03 LB |
| Packaged Length: | 0.88 IN | Packaged Width: | 0.67 IN |
| Packaged Height: | 0.98 IN |

