System Plast Hardware: 0.67"W X 0.98"H X 1.39"L Stainless Steel - VG-1568-04
Part #:VG-1568-04
Catalog #:VG-1568-04
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Bolt Material: | Stainless Steel | Bolt Type: | T-Head |
| Max Temp (°F): | 1,700 °F | Height (in): | 1.39 in |
| Color: | Stainless Steel | Height (mm): | 35.3 mm |
| Measurement System: | Imperial | Material: | Stainless Steel |
| Product Type: | Aluminum Channel Speed RAIL | Width (mm): | 17 mm |
| Profile: | Hardware | Length (in): | 0.98 in |
| Product Group: | Bead and Roller Guides | Width (in): | 0.67 in |
| Product Line: | Guide Products | Bolt Thread Size: | 5/16"-18 |
| Bolt Head Thickness (in): | 0.12 in |
General Specifications
| UPC: | 787405483699 | Weight: | 0.10 LB |
| Packaged Length: | 1.39 IN | Packaged Width: | 0.67 IN |
| Packaged Height: | 0.98 IN |

