System Plast Hardware: 0.68"W X 0.59"H X 1.87"L Stainless Steel - VG-PMI-30
Part #:VG-PMI-30
Catalog #:VG-PMI-30
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Material: | Stainless Steel | Coilability (Yes/No): | No |
| Max Temp (°F): | 1,700 °F | Color: | Stainless Steel |
| Width (mm): | 17.3 mm | Width (in): | 0.68 in |
| Product Line: | Guide Products | Product Type: | Rectangular |
| Length (in): | 1.87 in | Height (mm): | 15 mm |
| Height (in): | 0.59 in | Profile: | Hardware |
| Product Group: | Profiles | Length (ft): | 0.16 ft |
| Measurement System: | Imperial | FDA Compliant: | Yes |
General Specifications
| UPC: | 787405450844 | Weight: | 0.10 LB |
| Packaged Length: | 1.87 IN | Packaged Width: | 0.68 IN |
| Packaged Height: | 0.59 IN |

