System Plast Hardware: 0.79"W X 1.18"H X 2.87"L Stainless Steel - VG-687LDB-516
Part #:VG-687LDB-516
Catalog #:VG-687LDB-516
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Max Temp (°F): | 1,700 °F | Mounting Hardware: | SS M8 or 5/16" Fastener |
| Surface Guide Material: | Stainless Steel | Width (in): | 0.79 in |
| Measurement System: | Imperial | Material: | Stainless Steel |
| Product Line: | Guide Products | Height (in): | 1.18 in |
| Product Type: | Aluminum Channel Speed RAIL | Width (mm): | 20.1 mm |
| Product Group: | Bead and Roller Guides | Mounting Hardware Size: | 5/16"-18 T-Bolt (Not Included) |
| Color: | Stainless Steel | Height (mm): | 30 mm |
| Profile: | Hardware | Length (in): | 2.87 in |
| FDA Compliant: | Yes |
General Specifications
| UPC: | 787405499478 | Weight: | 0.10 LB |
| Packaged Length: | 2.87 IN | Packaged Width: | 0.79 IN |
| Packaged Height: | 1.18 IN |

