System Plast HEAVY DUTY CLIP- STAINLESS STEEL- 1.25" - VG-113-01
Part #:VG-113-01
Catalog #:VG-113-01
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Series: | VG-113 | Material: | Stainless Steel |
| Fastener: | 5/16 | Duty Type: | Heavy |
| Product Type: | Rail Clamp (Splice) | Component Series: | VG-113 |
| Product Line: | Conveying Components | Width (in): | 1.25 in |
| Base Diameter (in): | 0 in | Length (in): | 1.25 in |
| Measurement System: | Universal | Product Group: | Side Guide Solutions |
General Specifications
| UPC: | 787405483507 | Weight: | 0.10 LB |

