System Plast Heavy Duty Clip- Stainless Steel- 16mm - VG-018M-01
Part #:VG-018M-01
Catalog #:VG-018M-01
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Fastener: | 5/16 | Material: | Stainless Steel |
| Thread (mm): | M8 mm | Series: | VG-018 |
| Duty Type: | Heavy | Measurement System: | Metric |
| Width (in): | 0.85 in | Length (in): | 1 in |
| Product Type: | Rail Clamp (Single) | Component Series: | VG-018M |
| Product Group: | Side Guide Solutions | Height (in): | 0.85 in |
| Bolt Length (mm): | 15 mm | Product Line: | Conveying Components |
| Recommended Torque (ft-lb): | 17 ft/lbs | Recommended Torque (N-m): | 23 N·m |
General Specifications
| UPC: | 787405035669 | Weight: | 0.07 LB |
| Packaged Length: | 5.50 IN | Packaged Width: | 5.90 IN |
| Packaged Height: | 1.55 IN |

