System Plast Heavy Duty Clip- Stainless Steel- 25.5mm - VG-018M-03
Part #:VG-018M-03
Catalog #:VG-018M-03
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Series: | VG-018 | Fastener: | 5/16 |
| Thread (mm): | M8 mm | Duty Type: | Heavy |
| Material: | Stainless Steel | Component Series: | VG-018M |
| Height (in): | 0.85 in | Product Line: | Conveying Components |
| Bolt Length (mm): | 25.5 mm | Product Type: | Rail Clamp (Single) |
| Product Group: | Side Guide Solutions | Width (in): | 0.85 in |
| Length (in): | 1 in | Measurement System: | Metric |
| Recommended Torque (N-m): | 23 N·m | Recommended Torque (ft-lb): | 17 ft/lbs |
General Specifications
| UPC: | 787405035683 | Weight: | 0.10 LB |
| Packaged Length: | 12.00 IN | Packaged Width: | 4.00 IN |
| Packaged Height: | 1.50 IN |

