System Plast Heavy Duty Guide Rail Bracket, Polyamide,~1/2" Rod - VG-221-12
Part #:VG-221-12
Catalog #:VG-221-12
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Material: | POLYAMIDE | Component Series: | VG-221 |
| Measurement System: | Imperial | Height (in): | 10.25 in |
| Straight/Swivel: | Straight | Width (in): | 1.7 in |
| Product Line: | Conveying Components | Product Type: | Bracket (Polyamide) |
| Length (in): | 2.89 in | Thread (in): | 0.375 in |
| Rod Center to Top of Slot: | 4 | Product Group: | Side Guide Brackets and Accessories |
| Rod Diameter (in): | 0.5 in |
General Specifications
| UPC: | 662288969570 | Weight: | 0.69 LB |
| Packaged Length: | 4.00 IN | Packaged Width: | 9.00 IN |
| Packaged Height: | 1.50 IN |

