System Plast Heavy Duty Guide Rail Bracket, Polyamide,~3/4" Rod - VG-221-34
Part #:VG-221-34
Catalog #:VG-221-34
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Material: | POLYAMIDE | Length (in): | 2.89 in |
| Straight/Swivel: | Straight | Base Diameter (in): | 0 in |
| Product Line: | Conveying Components | Thread (in): | 0.375 in |
| Measurement System: | Imperial | Product Type: | Bracket (Polyamide) |
| Height (in): | 10.25 in | Product Group: | Side Guide Brackets and Accessories |
| Rod Center to Top of Slot: | 4 | Component Series: | VG-221 |
| Rod Diameter (in): | 0.75 in |
General Specifications
| UPC: | 787405175631 | Weight: | 0.66 LB |

