System Plast Heavy Duty Guide Rail Bracket, Polypropylene,~1/2" Rod - VG-221PP-12
Part #:VG-221PP-12
Catalog #:VG-221PP-12
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Material: | POLYPROPYLENE | Rod Center to Top of Slot: | 4 |
| Length (in): | 2.89 in | Base Diameter (in): | 0 in |
| Measurement System: | Imperial | Height (in): | 10.25 in |
| Product Line: | Conveying Components | Component Series: | VG-221 |
| Straight/Swivel: | Straight | Product Type: | Bracket (Polyamide) |
| Width (in): | 1.7 in | Product Group: | Side Guide Brackets and Accessories |
| Thread (in): | 0.375 in | Rod Diameter (in): | 0.5 in |
General Specifications
| UPC: | 787405175709 | Weight: | 0.56 LB |

