System Plast Heavy Duty Knob, Polyamide, 3/8-16 Female - VG-282-38F
Part #:VG-282-38F
Catalog #:VG-282-38F
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Material: | POLYAMIDE | Product Group: | Side Guide Solutions |
| Product Type: | Bracket Hand Knobs | Height (in): | 1.67 in |
| Product Line: | Conveying Components | Component Series: | VG-282 |
| Thread (in): | 3/8-16 in | Base Diameter (in): | 0 in |
| Thread (Male/Female): | Female | Measurement System: | Imperial |
| Outer Diameter (in): | 2.08 in |
General Specifications
| UPC: | 787405191846 | Weight: | 0.17 LB |
| Packaged Length: | 6.85 IN | Packaged Width: | 4.90 IN |
| Packaged Height: | 2.20 IN |

