System Plast Heavy Duty Rail Clip- Stainless Steel-~1" Stud - VG-018-03
Part #:VG-018-03
Catalog #:VG-018-03
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Duty Type: | Heavy | Material: | Stainless Steel |
| Fastener: | 5/16 | Series: | VG-018 |
| Height (in): | 0.85 in | Product Type: | Rail Clamp (Single) |
| Bolt Length (in): | 1 in | Component Series: | VG-018 |
| Length (in): | 1 in | Width (in): | 0.85 in |
| Product Group: | Side Guide Solutions | Product Line: | Conveying Components |
| Thread (in): | 5/16 in | Measurement System: | Imperial |
| Recommended Torque (ft-lb): | 17 ft/lbs | Recommended Torque (N-m): | 23 N·m |
General Specifications
| UPC: | 787405035645 | Weight: | 0.08 LB |
| Packaged Length: | 5.60 IN | Packaged Width: | 5.00 IN |
| Packaged Height: | 1.50 IN |

