System Plast HEAVY DUTY RAIL CLIP- STAINLESS STEEL ~5/8" STUD - VG-018-01
Part #:VG-018-01
Catalog #:VG-018-01
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Duty Type: | Heavy | Fastener: | 5/16 |
| Series: | VG-018 | Material: | Stainless Steel |
| Length (in): | 1 in | Product Type: | Rail Clamp (Single) |
| Product Line: | Conveying Components | Width (in): | 0.85 in |
| Measurement System: | Imperial | Thread (in): | 5/16 in |
| Product Group: | Side Guide Solutions | Component Series: | VG-018 |
| Bolt Length (in): | 0.675 in | Height (in): | 0.85 in |
| Recommended Torque (N-m): | 23 N·m | Recommended Torque (ft-lb): | 17 ft/lbs |
General Specifications
| UPC: | 662288969266 | Weight: | 0.07 LB |
| Packaged Length: | 5.60 IN | Packaged Width: | 4.25 IN |
| Packaged Height: | 1.55 IN |

