System Plast Individual Metal "L" Brackets; Series: VG-205 - VG-205-A-316-S
Part #:VG-205-A-316-S
Catalog #:VG-205-A-316-S
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Material: | Stainless Steel | Version: | Long Angle Bracket (Double Slot) |
| Type: | Individual Metal "L" Brackets | Height (in): | 5.3 in |
| Product Group: | Side Guide Brackets and Accessories | Component Series: | VG-205 |
| Straight/Swivel: | Straight | Thickness (in): | 3/16 in |
| Product Line: | Conveying Components | Product Type: | Bracket (Metal "L") |
| Length (in): | 3.25 in | Measurement System: | Universal |
General Specifications
| UPC: | 787405529144 | Weight: | 0.48 LB |
| Packaged Length: | 3.25 IN | Packaged Width: | 5.30 IN |
| Packaged Height: | 1.50 IN |

