System Plast Individual Metal "L" Brackets; Series: VG-205 - VG-205-B-316-S
Part #:VG-205-B-316-S
Catalog #:VG-205-B-316-S
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Material: | Stainless Steel | Type: | Individual Metal "L" Brackets |
| Version: | Standard Angle Bracket | Product Line: | Conveying Components |
| Height (in): | 3.75 in | Thickness (in): | 3/16 in |
| Product Group: | Side Guide Brackets and Accessories | Product Type: | Bracket (Metal "L") |
| Straight/Swivel: | Straight | Length (in): | 3.25 in |
| Component Series: | VG-205 | Measurement System: | Universal |
General Specifications
| UPC: | 787405529205 | Weight: | 0.44 LB |
| Packaged Length: | 3.25 IN | Packaged Width: | 3.75 IN |
| Packaged Height: | 1.50 IN |

