System Plast Individual Metal "L" Brackets; Series: VG-205 - VG-205-D-316-P
Part #:VG-205-D-316-P
Catalog #:VG-205-D-316-P
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Material: | ZINC PLATED STEEL | Type: | Individual Metal "L" Brackets |
| Version: | Long Angle Bracket (Single Slot) | Height (in): | 5.3 in |
| Straight/Swivel: | Straight | Thickness (in): | 3/16 in |
| Component Series: | VG-205 | Length (in): | 3.15 in |
| Product Type: | Bracket (Metal "L") | Measurement System: | Universal |
| Base Diameter (in): | 0 in | Product Line: | Conveying Components |
| Product Group: | Side Guide Brackets and Accessories |
General Specifications
| UPC: | 787405171046 | Weight: | 0.93 LB |
| Packaged Length: | 4.95 IN | Packaged Width: | 6.25 IN |
| Packaged Height: | 2.15 IN |

