System Plast Individual Metal "L" Brackets; Series: VG-205 - VG-205-E-14-P
Part #:VG-205-E-14-P
Catalog #:VG-205-E-14-P
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Material: | ZINC PLATED STEEL | Version: | Long Angle Bracket (Double slot) |
| Type: | Individual Metal "L" Brackets | Length (in): | 3.25 in |
| Measurement System: | Universal | Component Series: | VG-205 |
| Height (in): | 7.75 in | Straight/Swivel: | Straight |
| Base Diameter (in): | 0 in | Product Line: | Conveying Components |
| Thickness (in): | 1/4 in | Product Group: | Side Guide Brackets and Accessories |
| Product Type: | Bracket (Metal "L") |
General Specifications
| UPC: | 787405529274 | Weight: | 0.84 LB |

