System Plast Individual Metal "L" Brackets; Series: VG-205 - VG-205-E-14-S
Part #:VG-205-E-14-S
Catalog #:VG-205-E-14-S
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Material: | Stainless Steel | Type: | Individual Metal "L" Brackets |
| Version: | Long Angle Bracket (Double slot) | Measurement System: | Universal |
| Width (in): | 1.5 in | Straight/Swivel: | Straight |
| Length (in): | 3.25 in | Product Type: | Bracket (Metal "L") |
| Component Series: | VG-205 | Thickness (in): | 1/4 in |
| Height (in): | 7.75 in | Product Group: | Side Guide Brackets and Accessories |
| Product Line: | Conveying Components |
General Specifications
| UPC: | 787405529281 | Weight: | 0.86 LB |
| Packaged Length: | 3.25 IN | Packaged Width: | 7.75 IN |
| Packaged Height: | 1.50 IN |

