System Plast Individual Metal "L" Brackets; Series: VG-205 - VG-205-E-316-P
Part #:VG-205-E-316-P
Catalog #:VG-205-E-316-P
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Material: | ZINC PLATED STEEL | Type: | Individual Metal "L" Brackets |
| Version: | Long Angle Bracket (Double slot) | Product Group: | Side Guide Brackets and Accessories |
| Measurement System: | Universal | Straight/Swivel: | Straight |
| Product Type: | Bracket (Metal "L") | Base Diameter (in): | 0 in |
| Length (in): | 3.25 in | Product Line: | Conveying Components |
| Thickness (in): | 3/16 in | Component Series: | VG-205 |
| Height (in): | 7.75 in |
General Specifications
| UPC: | 787405529298 | Weight: | 0.65 LB |

