System Plast Jointed Adjusting Rods: Grooved; Length: 10-in, for Rod Diameter: 5/8-in - VG-020J-R10
Part #:VG-020J-R10
Catalog #:VG-020J-R10
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Type: | Jointed Adjusting Rods: Grooved | Material: | Stainless Steel |
| Thread (in): | 0 in | Product Line: | Conveying Components |
| Component Series: | VG-020 | Base Diameter (in): | 0 in |
| Length (in): | 10 in | Product Group: | Side Guide Solutions |
| Measurement System: | Universal | Product Type: | Adjusting Rods, Caps and Rod Ends |
| Rod Diameter (in): | 5/8 in | Step Diameter (in): | 0.63 in |
General Specifications
| UPC: | 787405035775 | Weight: | 0.94 LB |

