System Plast Jointed Adjusting Rods: Grooved; Length: 6-in, for Rod Diameter: 5/8-in - VG-020J-R6
Part #:VG-020J-R6
Catalog #:VG-020J-R6
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Material: | Stainless Steel | Type: | Jointed Adjusting Rods: Grooved |
| Product Type: | Adjusting Rods, Caps and Rod Ends | Thread (in): | 0 in |
| Component Series: | VG-020 | Length (in): | 6 in |
| Base Diameter (in): | 0 in | Measurement System: | Universal |
| Product Line: | Conveying Components | Product Group: | Side Guide Solutions |
| Step Diameter (in): | 0.63 in | Rod Diameter (in): | 5/8 in |
General Specifications
| UPC: | 787405035812 | Weight: | 0.60 LB |

