System Plast Jointed SpeedSet Rod Adapter; Length: 2.15-in, for Rod Diameter: 0.625-in Thread: 3/8 - VG-212JQ-38
Part #:VG-212JQ-38
Catalog #:VG-212JQ-38
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Material: | Stainless Steel | Type: | Jointed SpeedSet Rod Adapter |
| Product Group: | Side Guide Solutions | Thread (in): | 3/8 in |
| Product Type: | Adjusting Rods, Caps and Rod Ends | Product Line: | Conveying Components |
| Length (in): | 2.15 in | Component Series: | VG-212 |
| Measurement System: | Imperial | Rod Diameter (in): | 0.625 in |
| Tapped Thread Depth (in): | 0.5 in |
General Specifications
| UPC: | 787405174818 | Weight: | 0.10 LB |

