System Plast Jointed SpeedSet Rod Adapter; Length: 2.15-in, for Rod Diameter: 0.625-in Thread: 5/16 - VG-212JQ-516
Part #:VG-212JQ-516
Catalog #:VG-212JQ-516
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Material: | Stainless Steel | Type: | Jointed SpeedSet Rod Adapter |
| Thread (in): | 5/16 in | Length (in): | 2.15 in |
| Measurement System: | Imperial | Product Type: | Adjusting Rods, Caps and Rod Ends |
| Component Series: | VG-212 | Product Line: | Conveying Components |
| Product Group: | Side Guide Solutions | Rod Diameter (in): | 0.625 in |
| Tapped Thread Depth (in): | 0.5 in |
General Specifications
| UPC: | 787405174832 | Weight: | 0.35 LB |
| Packaged Length: | 3.50 IN | Packaged Width: | 3.15 IN |
| Packaged Height: | 0.80 IN |

