System Plast KNOB NPB MALE~L=11.5 L1=54 - KNM-50H40-M1016H
Part #:13342
Catalog #:KNM-50H40-M1016H
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Thread (Male/Female): | Male | Length (in): | 1.96 in |
| Height (mm): | 54 mm | Length (mm): | 50 mm |
| Height (in): | 2.13 in | Product Line: | Conveying Components |
| Component Series: | KNM-50H40 | Measurement System: | Metric |
| Thread (mm): | M10 mm | Product Group: | Side Guide Solutions |
| Product Type: | Knob (Male) | Material: | POLYAMIDE |
General Specifications
| UPC: | 787405109049 | Weight: | 0.69 LB |
| Packaged Length: | 1.97 IN | Packaged Width: | 1.97 IN |
| Packaged Height: | 2.13 IN |

