System Plast Lane Divider: 1"W X 2.2"H X 120"L Aluminum - VG-LDP-100-10
Part #:VG-LDP-100-10
Catalog #:VG-LDP-100-10
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Material: | Aluminum | Height (in): | 2.2 in |
| Length (ft): | 10 ft | Width (in): | 1 in |
| Profile: | Lane Divider | Color: | Aluminum |
| Height (mm): | 55.9 mm | Width (mm): | 25.4 mm |
| Product Group: | Guide RAILs | Product Line: | Guide Products |
| Mounting Hardware Size: | 5/16" Hex Head Cap Screw (Not Included) | Measurement System: | Imperial |
| Product Type: | Aluminum Guide Channels |
General Specifications
| UPC: | 787405506114 | Weight: | 0.25 LB |
| Packaged Length: | 120.00 IN | Packaged Width: | 1.00 IN |
| Packaged Height: | 2.20 IN |

