System Plast Lane Divider, 3.5" X 10' - VG-SSLD-35-10
Part #:VG-SSLD-35-10
Catalog #:VG-SSLD-35-10
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Measurement System: | Imperial | Profile: | Lane Divider |
| Length (in): | 120 in | Width (mm): | 19.1 mm |
| Max Temp (°F): | 180 °F | Sheath Thickness (in): | 0.078 in |
| Product Line: | Guide Products | Sheath Material: | Stainless Steel |
| Height (in): | 4 in | Color: | White |
| Product Type: | Conical Guides | Height (mm): | 101.6 mm |
| Product Group: | Guide RAILs | Width (in): | 0.75 in |
| Material: | UHMW-PE | FDA Compliant: | Yes |
General Specifications
| UPC: | 787405473539 | Weight: | 1.46 LB |
| Packaged Length: | 12.00 IN | Packaged Width: | 0.75 IN |
| HTC: | 8431.39.0010 | Country of Origin: | Mexico |

