System Plast Modified Flat Guide Rail: 0.67"W X 0.67"H X 144"L Grey Nolu-S - VG-SSM-NS-12
Part #:VG-SSM-NS-12
Catalog #:VG-SSM-NS-12
KEY FEATURES
- Ram extruded ultra low friction dry lubricated UHMW-PE (NS) with 304 stainless steel sheath.
- Nolu-S is a proprietary blend of UHMW-PE and solid lubricants.
- Maintains good wear characteristics while significantly reducing coeffiecients of friction compared to standard UHMW.
- Unique self lubricating properties make it ideal for applications requiring reduced friction, noise reduction, and higher dry running speeds.
- Extends life of mating surfaces
- Reduces energy and water consumption
- Reduces conveyed product scratches and damages
- High wear resistance and impact strength
- Minimizes product pulsation on conveyors
- FDA and USDA complaint material.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Max Temp (°F): | 140 °F | Sheath Material: | Stainless Steel |
| Color: | Grey | Product Line: | Guide Products |
| Measurement System: | Imperial | Profile: | Modified Flat Guide Rail |
| Minimum Bend Radius: | 3 | Product Group: | Guide RAILs |
| Length (in): | 144 in | Width (in): | 0.67 in |
| Height (mm): | 17 mm | Width (mm): | 17 mm |
| Sheath Thickness (in): | 0.078 in | Product Type: | Conical Guides |
| Material: | Nolu-S | Height (in): | 0.67 in |
| Steel Tensile Strength (psi): | 70,000 psi | Dynamic Coefficient of Friction: | 0.06 |
| Density UHMW (lb/in³): | 0.034 | Steel Gauge (ga): | 14 |
| Density Stainless Steel (lb/in³): | 0.283 | Rail Type: | Standard - Self Lubricating |
| UHMW Tensile Strength (psi): | 4000 - 5500 psi | FDA Compliant: | Yes |
General Specifications
| UPC: | 787405518346 | Weight: | 0.44 LB |
| Packaged Width: | 0.67 IN | Packaged Height: | 0.67 IN |
| HTC: | 8431.39.0010 | Country of Origin: | United States of America |

