System Plast Modified Flat Guide Rail: 0.67"W X 0.67"H X 240"L White UHMW-PE - VG-GSM-20
Part #:VG-GSM-20
Catalog #:VG-GSM-20
KEY FEATURES
- Ram extruded UHMW-PE.
- Ultra high molecular weight material can be used in a variety of applications.
- Low friction characteristics of UHMW allow chains/belts and containers to move at high speed with minimum drag and noise as well as minimum container damage.
- Low friction
- High wear resistance
- FDA and USDA complaint material.
- Galvenized sheath.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Sheath Material: | Galvanized | Max Temp (°F): | 180 °F |
| Sheath Thickness (in): | 0.078 in | Minimum Bend Radius: | 3 |
| Length (in): | 240 in | Height (in): | 0.67 in |
| Product Group: | Guide RAILs | Product Line: | Guide Products |
| Height (mm): | 17 mm | Profile: | Modified Flat Guide Rail |
| Measurement System: | Imperial | Product Type: | Conical Guides |
| Width (mm): | 17 mm | Width (in): | 0.67 in |
| Material: | UHMW-PE | Color: | White |
| UHMW Tensile Strength (psi): | 4000 - 5500 psi | Rail Type: | Standard |
| Steel Gauge (ga): | 14 | Density Stainless Steel (lb/in³): | 0.283 |
| Dynamic Coefficient of Friction: | 0.09 | Density UHMW (lb/in³): | 0.034 |
| FDA Compliant: | Yes |
General Specifications
| UPC: | 787405398689 | Weight: | 0.43 LB |
| Packaged Length: | 240.00 IN | Packaged Width: | 0.67 IN |
| Packaged Height: | 0.67 IN | HTC: | 8431.39.0010 |
| Country of Origin: | Mexico |

