System Plast Modified Tee Guide Rail: 1.25"W X 1.21"H X 120"L White UHMW-PE - VG-GSLT-1.0X.38-10
Part #:VG-GSLT-1.0X.38-10
Catalog #:VG-GSLT-1.0X.38-10
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Width (in): | 1.25 in | Material: | UHMW-PE |
| Minimum Bend Radius: | 4 | Sheath Thickness (in): | 0.078 in |
| Height (in): | 0.83 in | Measurement System: | Imperial |
| Length (in): | 120 in | Max Temp (°F): | 180 °F |
| Profile: | Tee Guide Rail | Height (mm): | 21.1 mm |
| Product Type: | Conical Guides | Product Group: | Guide RAILs |
| Sheath Material: | Galvanized Steel | Color: | White |
| Product Line: | Guide Products | Width (mm): | 31.75 mm |
| FDA Compliant: | Yes |
General Specifications
| UPC: | 787405398597 | Weight: | 0.60 LB |
| Packaged Length: | 120.00 IN | Packaged Width: | 1.25 IN |
| Packaged Height: | 1.21 IN | HTC: | 8431.39.0010 |
| Country of Origin: | Mexico |

