System Plast Modified Tee Guide Rail: 1.25"W X 1.21"H X 240"L White UHMW-PE - VG-GSLT-1.0X.38-20
Part #:VG-GSLT-1.0X.38-20
Catalog #:VG-GSLT-1.0X.38-20
KEY FEATURES
- Ram extruded UHMW-PE.
- Ultra high molecular weight material can be used in a variety of applications.
- Low friction characteristics of UHMW allow chains/belts and containers to move at high speed with minimum drag and noise as well as minimum container damage.
- Low friction
- High wear resistance
- FDA and USDA complaint material.
- Galvenized sheath.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Sheath Material: | Galvanized | Max Temp (°F): | 180 °F |
| Sheath Thickness (in): | 0.078 in | Product Line: | Guide Products |
| Material: | UHMW-PE | Profile: | Modified Tee Guide Rail |
| Product Group: | Guide RAILs | Height (in): | 1.21 in |
| Measurement System: | Imperial | Minimum Bend Radius: | 6 |
| Length (in): | 240 in | Width (mm): | 31.8 mm |
| Color: | White | Product Type: | Conical Guides |
| Height (mm): | 30.7 mm | Width (in): | 1.25 in |
| FDA Compliant: | Yes |
General Specifications
| UPC: | 787405398610 | Weight: | 0.60 LB |
| Packaged Length: | 240.00 IN | Packaged Width: | 1.25 IN |
| Packaged Height: | 1.21 IN | HTC: | 8431.39.0010 |
| Country of Origin: | Mexico |

