System Plast Modified Tee Guide Rail: 1.25"W X 1.21"H X 96"L White UHMW-PE - VG-GSLT-1.0X.38-8
Part #:VG-GSLT-1.0X.38-8
Catalog #:VG-GSLT-1.0X.38-8
KEY FEATURES
- Ram extruded UHMW-PE.
- Ultra high molecular weight material can be used in a variety of applications.
- Low friction characteristics of UHMW allow chains/belts and containers to move at high speed with minimum drag and noise as well as minimum container damage.
- Low friction
- High wear resistance
- FDA and USDA complaint material.
- Galvenized sheath.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Max Temp (°F): | 180 °F | Sheath Material: | Galvanized |
| Width (mm): | 31.8 mm | Measurement System: | Imperial |
| Height (mm): | 30.7 mm | Width (in): | 1.25 in |
| Profile: | Modified Tee Guide Rail | Product Group: | Guide RAILs |
| Material: | UHMW-PE | Product Line: | Guide Products |
| Color: | White | Length (in): | 96 in |
| Minimum Bend Radius: | 6 | Product Type: | Conical Guides |
| Height (in): | 1.21 in | Sheath Thickness (in): | 0.078 in |
| FDA Compliant: | Yes |
General Specifications
| UPC: | 787405398580 | Weight: | 0.64 LB |
| Packaged Length: | 96.00 IN | Packaged Width: | 1.25 IN |
| Packaged Height: | 1.21 IN | HTC: | 8431.39.0010 |
| Country of Origin: | Mexico |

