System Plast Molded Plastic "L" Bracket- Black- Short - VG-245-H-BK
Part #:VG-245-H-BK
Catalog #:VG-245-H-BK
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Material: | POLYAMIDE | Length (mm): | 92 mm |
| Color: | Black | Height (mm): | 115 mm |
| Measurement System: | Universal | Height (in): | 4.5 in |
| Straight/Swivel: | Straight | Product Type: | Bracket (Plastic "L") |
| Length (in): | 3.6 in | Product Group: | Side Guide Brackets and Accessories |
| Product Line: | Conveying Components | Slot Width (in): | 0.33 in |
| Component Series: | VG-245 |
General Specifications
| UPC: | 787405177345 | Weight: | 0.24 LB |
| Packaged Length: | 5.85 IN | Packaged Width: | 5.45 IN |
| Packaged Height: | 1.95 IN | HTC: | 8431.39.0010 |
| Country of Origin: | Mexico |

