System Plast Neck Guide: 0.5"W X 0.24"H X 1200"L Dark Grey Nolu-SX - VG-NG50-SX-100
Part #:VG-NG50-SX-100
Catalog #:VG-NG50-SX-100
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Material: | Nolu-SX | Height (in): | 0.24 in |
| Max Temp (°F): | 140 °F | Product Type: | Neck Guide |
| Color: | Dark Grey | Product Group: | Profiles |
| Height (mm): | 6.1 mm | Coilability (Yes/No): | Yes |
| Width (mm): | 12.7 mm | Product Line: | Guide Products |
| Measurement System: | Imperial | Width (in): | 0.5 in |
| Profile: | Neck Guide | Length (ft): | 100 ft |
| FDA Compliant: | Yes | Clip to Gauges: | 13-14 ga. |
General Specifications
| UPC: | 787405570122 | Weight: | 0.03 LB |
| Packaged Length: | 12.00 IN | Packaged Width: | 0.50 IN |
| Packaged Height: | 0.24 IN | HTC: | 8431.39.0010 |
| Country of Origin: | Mexico |

