System Plast Neck Guide: 0.5"W X 0.24"H X 3000"L Dark Grey Nolu-SR - VG-NG50-SR-100
Part #:VG-NG50-SR-100
Catalog #:VG-NG50-SR-100
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Width (in): | 0.5 in | Color: | Dark Grey |
| Max Temp (°F): | 140 °F | Height (in): | 0.24 in |
| Coilability (Yes/No): | Yes | Profile: | Neck Guide |
| Height (mm): | 6.1 mm | Material: | Nolus-SR |
| Measurement System: | Imperial | Product Group: | Profiles |
| Length (ft): | 100 ft | Product Line: | Guide Products |
| Product Type: | Neck Guide | Width (mm): | 12.7 mm |
| FDA Compliant: | Yes | Clip to Gauges: | 13 - 14 ga. |
General Specifications
| UPC: | 787405507111 | Weight: | 0.04 LB |
| Packaged Length: | 12.00 IN | Packaged Width: | 0.33 IN |
| Packaged Height: | 0.24 IN | HTC: | 8431.39.0010 |
| Country of Origin: | Mexico |

