System Plast Neck Guide: 0.5"W X 0.27"H X 3000"L Dark Grey Nolu-SR - VG-NG51-SR-250
Part #:VG-NG51-SR-250
Catalog #:VG-NG51-SR-250
KEY FEATURES
- Ram extruded ultra low friction dry lubricated reinforced UHMW-PE (SR).
- Nolu-SR is the same proprietary blend of UHMW-PE and solid lubricants as Nolu-S, however it has additional propietary ingredients increasing the hardness of the material while providing superior wear resistance.
- Maintains excellent wear characteristics whle significantly reducing coeffiecients of friction compared to standard UHMW.
- Benefits of Nolu-SR include high wear resistance, extended wear life, minimization of product pulsation and noice reduction.
- Extends life of mating surfaces
- Reduces energy and water consumption
- Reduces conveyed product scratches and damages
- Higher wear resistance and impact strength
- Suitable for running dry at high speeds
- FDA and USDA complaint material.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Coilability (Yes/No): | Yes | Max Temp (°F): | 140 °F |
| Product Line: | Guide Products | Profile: | Neck Guide |
| Height (in): | 0.27 in | Color: | Dark Grey |
| Height (mm): | 6.9 mm | Width (mm): | 12.7 mm |
| Material: | Nolu-SR | Measurement System: | Imperial |
| Product Type: | Neck Guide | Length (ft): | 250 ft |
| Width (in): | 0.5 in | Product Group: | Profiles |
| FDA Compliant: | Yes | Clip to Gauges: | 13 - 14 ga. |
General Specifications
| UPC: | 787405507180 | Weight: | 0.04 LB |
| Packaged Length: | 12.00 IN | Packaged Width: | 0.50 IN |
| Packaged Height: | 0.27 IN | HTC: | 8431.39.0010 |
| Country of Origin: | Mexico |

