System Plast Neck Guide: 0.5"W X 0.27"H X 3000"L Dark Grey Nolu-SX - VG-NG51-SX-250
Part #:VG-NG51-SX-250
Catalog #:VG-NG51-SX-250
KEY FEATURES
- Ram extruded ultra low friction dry lubricated reinforced UHMW-PE (SX).
- Nolu-SX is the same proprietary blend of UHMW-PE and sollid lubricants as Nolu-SR, however Nolu-SX has additional proprietary ingredients that reduces the thermal expansion or contraction of the material.
- The thermal expansion is reduced by up to 40% compared to standard uHMW products, making it the ideal material for neck guides.
- Reduces conveyed product scratches and damages
- High wear resistance and impact strength
- High wear resistance and impact strength
- FDA and USDA complaint material.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Coilability (Yes/No): | Yes | Max Temp (°F): | 140 °F |
| Product Group: | Profiles | Length (ft): | 250 ft |
| Width (mm): | 12.7 mm | Material: | Nolu-SX |
| Width (in): | 0.5 in | Height (mm): | 6.9 mm |
| Color: | Dark Grey | Product Type: | Neck Guide |
| Height (in): | 0.27 in | Measurement System: | Imperial |
| Profile: | Neck Guide | Product Line: | Guide Products |
| FDA Compliant: | Yes | Clip to Gauges: | 13 - 14 ga. |
General Specifications
| UPC: | 787405534100 | Weight: | 0.05 LB |
| Packaged Length: | 12.00 IN | Packaged Width: | 0.50 IN |
| Packaged Height: | 0.27 IN | HTC: | 8431.39.0010 |
| Country of Origin: | Mexico |

