System Plast Neck Guide: 0.77"W X 0.33"H X 3000"L Dark Grey Nolu-SR - VG-NG81-SR-75M
Part #:VG-NG81-SR-75M
Catalog #:VG-NG81-SR-75M
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Coilability (Yes/No): | Yes | Product Type: | Neck Guide |
| Width (mm): | 19.6 mm | Profile: | Neck Guide |
| Product Line: | Guide Products | Material: | Nolus-SR |
| Measurement System: | Imperial | Height (mm): | 8.4 mm |
| Product Group: | Profiles | Width (in): | 0.77 in |
| Length (ft): | 75 ft | Height (in): | 0.33 in |
| Max Temp (°F): | 140 °F | Color: | Dark Grey |
| Clip to Gauges: | 11 ga. | FDA Compliant: | Yes |
General Specifications
| UPC: | 787405507265 | Weight: | 10.00 LB |

