System Plast Neck Guide: 0.77"W X 0.33"H X 3000"L Dark Grey Nolu-SX - VG-NG81-SX-250
Part #:VG-NG81-SX-250
Catalog #:VG-NG81-SX-250
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Length (ft): | 250 ft | Material: | Nolu-SX |
| Width (in): | 0.77 in | Color: | Dark Grey |
| Width (mm): | 19.6 mm | Coilability (Yes/No): | Yes |
| Height (mm): | 8.4 mm | Measurement System: | Imperial |
| Height (in): | 0.33 in | Product Line: | Guide Products |
| Profile: | Neck Guide | Product Group: | Profiles |
| Product Type: | Neck Guide | Max Temp (°F): | 140 °F |
| Clip to Gauges: | 11 ga. | FDA Compliant: | Yes |
General Specifications
| UPC: | 787405507296 | Weight: | 0.07 LB |
| Packaged Length: | 12.00 IN | Packaged Width: | 0.77 IN |
| Packaged Height: | 0.33 IN | HTC: | 8431.39.0010 |
| Country of Origin: | Mexico |

