System Plast Nose/Side Plow: 0.87"W X 1.89"H X 2.83"L Gray Acetal - SHOE-48L42
Part #:16712
Catalog #:SHOE-48L42
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Surface Guide Material: | Nolu-S | Max Temp (°F): | 140 °F |
| Mounting Hardware: | SS Screw | Profile: | Nose/Side Plow |
| Length (in): | 2.83 in | Width (in): | 1.89 in |
| Height (mm): | 22.1 mm | Product Group: | Bead and Roller Guides |
| Width (mm): | 48 mm | Material: | ACETAL |
| Product Type: | Aluminum Channel Speed RAIL | Height (in): | 0.87 in |
| Color: | Grey | Product Line: | Guide Products |
| Measurement System: | Metric | FDA Compliant: | Yes |
General Specifications
| UPC: | 787405766129 | Weight: | 0.06 LB |
| Packaged Length: | 2.83 IN | Packaged Width: | 0.87 IN |
| Packaged Height: | 1.89 IN | HTC: | 8431.39.0010 |
| Country of Origin: | Germany |

