System Plast Nose/Side Plow: 0.87"W X 3.7"H X 2.83"L Gray Acetal - SHOE-94L42
Part #:16713
Catalog #:SHOE-94L42
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Surface Guide Material: | Nolu-S | Max Temp (°F): | 140 °F |
| Mounting Hardware: | SS Screw | Measurement System: | Metric |
| Product Group: | Bead and Roller Guides | Color: | Grey |
| Length (in): | 2.83 in | Profile: | Nose/Side Plow |
| Height (mm): | 22.1 mm | Material: | ACETAL |
| Product Line: | Guide Products | Width (mm): | 94 mm |
| Product Type: | Aluminum Channel Speed RAIL | Height (in): | 0.87 in |
| Width (in): | 3.7 in | FDA Compliant: | Yes |
General Specifications
| UPC: | 787405766105 | Weight: | 0.09 LB |
| Packaged Length: | 2.83 IN | Packaged Width: | 0.87 IN |
| Packaged Height: | 3.70 IN | HTC: | 8431.39.0010 |
| Country of Origin: | Germany |

