System Plast Nose/Side Plow: 1.57"W X 0.91"H X 10.51"L Black Polyamide - GLSHOE-S330
Part #:14079N
Catalog #:GLSHOE-S330
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Length (in): | 10.51 in | Width (mm): | 39.9 mm |
| Height (in): | 0.91 in | Height (mm): | 23.1 mm |
| Width (in): | 1.57 in | Profile: | Nose/Side Plow |
| Measurement System: | Metric | Product Line: | Guide Products |
| Material: | POLYAMIDE | Color: | Black |
| Product Type: | Aluminum Guide Channels | Product Group: | Guide RAILs |
General Specifications
| UPC: | 726166498108 | Weight: | 0.67 LB |
| Packaged Length: | 10.51 IN | Packaged Width: | 1.57 IN |
| Packaged Height: | 0.91 IN | HTC: | 8431.39.0010 |
| Country of Origin: | Germany |

