System Plast Nose/Side Plow: 1.9"W X 1.07"H X 2.92"L White UHMW-PE - VG-687NP-1.4
Part #:VG-687NP-1.4
Catalog #:VG-687NP-1.4
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Mounting Hardware: | SS M6 or 1/4" Fastener | Max Temp (°F): | 140 °F |
| Surface Guide Material: | Nolu-S | Width (mm): | 48.3 mm |
| Product Type: | Aluminum Channel Speed RAIL | Height (in): | 1.07 in |
| Product Group: | Bead and Roller Guides | Material: | UHMW-PE |
| Product Line: | Guide Products | Profile: | Nose/Side Plow |
| Length (in): | 2.92 in | Height (mm): | 27.2 mm |
| Width (in): | 1.9 in | Measurement System: | Imperial |
| Color: | White | FDA Compliant: | Yes |
General Specifications
| UPC: | 787405499539 | Weight: | 0.10 LB |
| Packaged Length: | 2.92 IN | Packaged Width: | 1.90 IN |
| Packaged Height: | 1.07 IN |

