System Plast Nose/Side Plow: 2.25"W X 1"H X 2"L White UHMW-PE - VG-LDA-100NP
Part #:VG-LDA-100NP
Catalog #:VG-LDA-100NP
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Width (in): | 2 in | Height (in): | 2.25 in |
| Material: | UHMW-PE | Product Group: | Guide RAILs |
| Color: | White | Product Line: | Guide Products |
| Product Type: | Aluminum Guide Channels | Profile: | Nose/Side Plow |
| Height (mm): | 57.2 mm | Width (mm): | 50.8 mm |
| Measurement System: | Imperial |
General Specifications
| UPC: | 787405440524 | Weight: | 0.54 LB |
| Packaged Length: | 2.00 IN | Packaged Width: | 2.25 IN |
| Packaged Height: | 1.00 IN |

