System Plast Nose/Side Plow: 3.7"W X 1"H X 3.5"L White UHMW-PE - VG-687SP-3.3
Part #:VG-687SP-3.3
Catalog #:VG-687SP-3.3
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Surface Guide Material: | Nolu-S | Max Temp (°F): | 140 °F |
| Mounting Hardware: | SS M8 or 5/16" Fastener | Width (mm): | 48.3 mm |
| Product Line: | Guide Products | Width (in): | 1.9 in |
| Measurement System: | Imperial | Profile: | Nose/Side Plow |
| Height (mm): | 94 mm | Height (in): | 3.7 in |
| Length (in): | 3.5 in | Product Type: | Aluminum Channel Speed RAIL |
| Color: | White | Product Group: | Bead and Roller Guides |
| Material: | UHMW-PE | FDA Compliant: | Yes |
General Specifications
| UPC: | 787405499591 | Weight: | 0.23 LB |
| Packaged Length: | 3.50 IN | Packaged Width: | 3.70 IN |
| Packaged Height: | 1.00 IN |

