System Plast Nose/Side Plow: 3.7"W X 3.7"H X 1"L White UHMW-PE - VG-686SP-3.0
Part #:VG-686SP-3.0
Catalog #:VG-686SP-3.0
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Surface Guide Material: | Nolu-S | Max Temp (°F): | 140 °F |
| Mounting Hardware: | 5/16" SS Fastener | Product Group: | Bead and Roller Guides |
| Profile: | Nose/Side Plow | Height (mm): | 25.4 mm |
| Measurement System: | Imperial | Height (in): | 1 in |
| Material: | UHMW-PE | Length (in): | 3.5 in |
| Product Line: | Guide Products | Color: | White |
| Product Type: | Aluminum Channel Speed RAIL | Width (mm): | 94 mm |
| Width (in): | 3.7 in | FDA Compliant: | Yes |
General Specifications
| UPC: | 787405498815 | Weight: | 0.26 LB |
| Packaged Length: | 1.00 IN | Packaged Width: | 3.70 IN |
| Packaged Height: | 3.70 IN |

