System Plast Optional Hardware Kit; Series: VG-205 - VG-205-HDW-02-P38
Part #:VG-205-HDW-02-P38
Catalog #:VG-205-HDW-02-P38
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Type: | Optional Hardware Kit | Material: | ZINC PLATED STEEL |
| Version: | Hardware Assembly for VG-205 Brackets, Plated | Fastener: | 0.375 |
| Base Diameter (in): | 0 in | Product Type: | Bracket (Hardware) |
| Product Group: | Side Guide Brackets and Accessories | Measurement System: | Imperial |
| Component Series: | VG-205 | Straight/Swivel: | Straight |
| Product Line: | Conveying Components | Thread (in): | 0.375 in |
General Specifications
| UPC: | 787405171169 | Weight: | 0.63 LB |
| Packaged Length: | 5.15 IN | Packaged Width: | 4.65 IN |
| Packaged Height: | 1.75 IN |

